IESNA:LM-63-2002
[TEST]P941670
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25019
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2282.2 2267.9 2238 2212 2205.5 2208.1 2215.9 2230.2 2243.2 2247.1
2248.4 2267.9 2308.2 2374.6 2485.1 2641.2 2831 3059.9 3352.5 3701
4096.3 4580.1 5166.6 5833.7 6551.5 7322.7 8062.6 8407.2 7902.7 6106.8
3322.6 937.6 287.4 170.4 97.5 40.3 0
2282.2 2274.4 2243.2 2217.2 2210.7 2212 2219.8 2234.1 2245.8 2249.7
2252.3 2273.1 2312.1 2382.4 2490.3 2647.7 2840.1 3070.3 3370.7 3719.2
4127.5 4625.6 5235.5 5888.3 6619.1 7409.8 8134.1 8446.2 7823.3 5970.2
3167.8 879.1 278.3 156.1 91 36.4 0
2282.2 2271.8 2241.9 2214.6 2202.9 2204.2 2208.1 2215.9 2221.1 2226.3
2234.1 2256.2 2297.8 2364.2 2473.4 2617.7 2802.4 3020.9 3303.1 3647.7
4078.1 4616.5 5248.5 5950.7 6679 7451.4 8180.9 8560.7 8099 6448.8
3828.4 1412.3 377.1 187.3 110.5 42.9 0
2282.2 2266.6 2238 2208.1 2192.5 2188.6 2191.2 2192.5 2192.5 2201.6
2214.6 2239.3 2280.9 2346 2439.6 2577.4 2760.8 2984.5 3266.7 3610
4075.5 4632.1 5342.1 6141.9 6961.1 7764.8 8515.1 8939.1 8705 7485.2
5139.3 2486.4 749 273.1 132.6 41.6 0
2282.2 2266.6 2239.3 2208.1 2188.6 2184.7 2187.3 2187.3 2187.3 2197.7
2221.1 2243.2 2278.3 2334.3 2418.8 2546.2 2730.9 2961.1 3244.5 3606.1
4083.3 4719.2 5539.8 6511.2 7509.9 8404.6 9126.3 9584.1 9638.7 9014.5
7188.7 4323.9 1836.2 468.2 157.4 36.4 0
2282.2 2262.7 2235.4 2204.2 2183.4 2179.5 2183.4 2188.6 2188.6 2199
2223.7 2241.9 2269.2 2329.1 2418.8 2546.2 2725.7 2961.1 3249.7 3630.8
4128.8 4812.9 5730.9 6850.6 7987.2 8974.2 9697.2 10235.6 10565.9 10355.2
8975.5 6301.8 3018.3 948 201.6 46.8 0
2282.2 2266.6 2238 2205.5 2184.7 2179.5 2182.1 2187.3 2187.3 2197.7
2221.1 2245.8 2280.9 2338.2 2426.6 2556.6 2738.7 2967.6 3253.7 3615.2
4092.4 4729.6 5554.1 6511.2 7499.5 8413.7 9168 9693.3 9763.6 9076.9
7353.9 4490.3 1764.7 455.1 131.3 35.1 0
2282.2 2269.2 2241.9 2209.4 2188.6 2183.4 2187.3 2191.2 2195.1 2205.5
2222.4 2249.7 2293.9 2360.3 2455.2 2586.5 2772.5 2998.8 3281 3634.7
4102.8 4693.2 5407.1 6186.1 6983.3 7788.2 8551.6 8979.4 8686.8 7543.7
5286.2 2541 758.1 284.8 135.2 41.6 0
2282.2 2273.1 2244.5 2213.3 2196.4 2193.8 2199 2209.4 2218.5 2227.6
2239.3 2262.7 2308.2 2379.8 2486.4 2633.3 2816.7 3039.1 3317.4 3654.2
4080.7 4610 5230.3 5907.8 6615.2 7379.9 8131.5 8509.9 8112 6746.6
4262.8 1674.9 479.9 228.9 122.2 49.4 0
2282.2 2275.7 2245.8 2214.6 2200.3 2199 2208.1 2226.3 2241.9 2251
2260.1 2283.5 2326.5 2399.3 2511.1 2668.5 2860.9 3093.7 3379.8 3725.7
4126.2 4624.3 5197.8 5841.5 6525.5 7283.7 8005.4 8288.9 7753.1 6018.3
3297.9 993.5 303 153.4 81.9 32.5 0
2282.2 2274.4 2245.8 2214.6 2200.3 2200.3 2209.4 2226.3 2243.2 2251
2258.8 2278.3 2322.5 2391.5 2502 2655.5 2846.6 3089.8 3377.2 3704.9
4098.9 4576.2 5147.1 5794.7 6447.5 7205.6 7943 8291.5 7838.9 6199.1
3512.4 1104.1 319.9 166.5 85.8 29.9 0
